text.skipToContent text.skipToNavigation

Alternate Catalog No. : MARN211AT

Ref. No. : 100993  |  Catalog No. : MARN211AT

Description:  Aux. Contact block, Front mounting, Screw terminal, 1NO+1NC

EAN: 8425095009936

Description:
  • Terminal numbering in accordance with EN 50011
  • Screw- and push-on terminals protected against accidental contact in accordance with VDE 0106 T.100, VB94
  • Degree of protection IP20 in accordance with EN60529
  • Combinations of front/side mounted auxiliary contact blocks
  • Conform to IEC/EN60947-1, EN/60947-5-1
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Series M - Compact contactor series up to 12A

Specifications

Series

Accessories
Instantaneous auxiliary contacts blocks (Ith = 10A)

Range

Instantaneous auxiliary contacts blocks (Ith = 10A)
Front mounting

Group

Front mounting

Terminal

Screw terminal

Aux Contacts

1NO+1NC

Number of contacts

2

Contacts in acc. With EN50005

11

Package (pcs)

10

Classifications

ETIM 5.0

EC000041 - Auxiliary contact block

ETIM 6.0

EC000041 - Auxiliary contact block

ETIM 7

EC000041 - Auxiliary contact block

Dimensions

Weight

0.025 kg