Catalog No. : 10005
Description: MI FITTING- N-WTRTIGHT-2 1/2 IN
UPC: 786210294735
Made or assembled in Canada.
Non watertight fittings made of malleable iron. Hub size 2-1/2 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
Suitable for use with interlocked jacketed cable, aluminum or steel armour |
Specifications
|
Material |
Malleable Iron |
|
Color |
Silver |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
T&B Fittings |
|
Standard |
UL E38947, CSA 4484 |
Dimensions
|
Size |
2-1/2 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441401 | N/A | 2164375 | N/A |
| UL | E38947 | N/A | PJOX | N/A | N/A |