Alternate Catalog No. : MCRA031ATN
Ref. No. : 100014 | Catalog No. : MCRA031ATN
Description: Screw terminal, 3NO+1NC, 220-240V/50Hz|240-277V/60Hz AC (GE)
EAN: 8425095000148
- Control circuit:
- Alternating current up to 600V
- Terminal numbering in accordance with EN 50011
- Fixing system for rapid and simple mounting by claming onto standard 35mm DIN rail (EN 50022)
- screw and push-on terminals protected against accidental contact in accordance with VDE 0106 T.100, VB94
- Printed circuit version
- Facility to mount instant or timed auxiliary contact blocks and voltage suppressor blocks
- Degree of protection IP20 in accordance with EN60529
- Conform to IEC/EN60947-1, EN/60947-5-1
Descriptors
|
Category |
Series M - Auxiliary Contactors |
Specifications
|
Series |
Auxiliary minicontactors (Ith = 16A) |
|
Control circuit |
AC |
|
Terminal |
Screw terminal |
|
Control Voltage: AC |
240-277 V |
|
Contacts acc. To EN 50011 |
3NO+1NC |
|
Frequency Control Voltage: AC |
50-60 Hz |
|
Number of contacts |
4 |
|
Utilisation category AC15 |
110/120V - 6A |
|
Utilisation category DC13 |
110V - 1.2A |
|
Package (pcs) |
20 |
Classifications
|
ETIM 5.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 7 |
EC000196 - Contactor relay |
Dimensions
|
Weight |
0.170 kg |