text.skipToContent text.skipToNavigation

Catalog No. : 1000-775

Description:  CABLE BUS ASSEMBLY 35KV

UPC: 75114317245

Cable Bus Assembly 35kv, Includes 500 MCM Copper Cable, Universal Spade Connector, 755CA-M Cable Size Adapter, For use with molded 35kV modular bus design. Does not include Elbow or Vault Stretcher components. Length after Crimping 27.50 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical cord assembly

Classifications

Brand Name

Elastimold

Dimensions

Length

27.5 in