text.skipToContent text.skipToNavigation

Catalog No. : 1000-413

Description:  MOTOR BRACKET ARM

UPC: 75114249140

Motor Bracket Arm. 304 Stainless Steel. Arm 3.125 inch long x 1.250 inch wide x 0.188 inch thick. Welded on Joint Outside Diameter 1.00 inch, Inside Diameter 0.752 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Dimensions

Size

3.125 x 1.25 in