text.skipToContent text.skipToNavigation

Catalog No. : 100-TB

Description:  3/8 SNAP-IN CONN,AC/FLEX,NM/STL IN

UPC: 786210001005

Connector, Snap In, Conduit Size 3/8 Inch, Knockout Size 1/2 Inch, Thermoplastic with Steel Insert, For use with Flexible Metal Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

No locknut or special tools required. High impact thermoplastic with steel insert.

Application

For use with Flexible Metal Conduit.

Specifications

Material

Non-metallic

Classifications

Brand Name

Steel City

Standard

UL E1383

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2164377 N/A
CSA 4484 441401 N/A N/A N/A
UL E1383 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here