text.skipToContent text.skipToNavigation

Catalog No. : 10-TL-HJ

Description:  TAPE AND LEAD ADAPTER HJ

UPC: 783786636235

Tape and Lead - Shield Adapter, Cable Accessory, Insulation 1.160 to 1.305 inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

Used to Mate and Install the Cable to an Elastimold Product.

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Connection

Slide-On

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 1.160 to 1.305 inches

Compliance and Certifications

REACH REACH 240 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here