text.skipToContent text.skipToNavigation

Catalog No. : 10-TL-EF

Description:  TAPE AND LEAD ADAPTER EF

UPC: 783786467891

Tape and Lead - Shield Adapter, Cable Accessory, Insulation .525 to .635 inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

Used to Mate and Install the Cable to an Elastimold Product.

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Connection

Slide-On

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter .525 to .635 inches

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here