Catalog No. : 10-580713-28Y-MOD
Description: MSA RECEPTACLE BODY MACHINED
UPC: 75114206181
Aluminum, MSA Receptacle Body Machined, Less than 1000 volts, 2 inch x 2 inch x 1.412 inch tall, 1.875 inch outside Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Material |
Aluminum |
|
Voltage Rating |
less than 1000 V |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 inch x 2 inch x 1.412 inch tall |