Catalog No. : 10-411
Description: PORCELAIN WIRE CONNECTOR
UPC: 783786104116
Multi-Carton packed high temperature porcelain wire connector HI-1. Wire Range #18 to #16 AWG. Stranded Copper. White. 1000 pieces
View More
View Less
For more info visit:
electrification.us.abb.com
- Three sizes accommodate #18-14AWG stranded Copper
- 300 Volt rated.
- For high temperature applications over 105 degree C
Descriptors
|
Category |
Twist on wire connector |
|
Application |
For high temperature applications over 105 degree C |
|
Special Features |
Three sizes accommodate #18-14AWG stranded Copper |
Specifications
|
Conductor Range |
#18-14 AWG |
|
Voltage Rating |
300 V |
|
Material |
Porcelain |
|
Color |
White |
|
Temperature Rating |
Over 105 C , Over 221 F |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809, CSA 6591 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |