Catalog No. : 1-MB
Description: MASONRY BOX 3-1/2 INCH DEEP, 1 GANG
UPC: 781720004935
Descriptors
|
Category |
Masonry box |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Welded |
|
Cubic Capacity |
22 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-3/4 Inches Length x 1-7/8 Inches Width x 3-1/2 Inches Depth |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
47.625 mm |
Documents/Support Tools
|
Sales Drawing |