Catalog No. : 08200C
Description: WIRING DUCT NYLON RIVET 100
UPC: 786210678900
Wiring Duct Rivet Natural Nylon White, 100 pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Nylon |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
0.19 in , 4.82 mm |
|
Depth |
0.25 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002377 Expanding rivet
|
Model |
Percussion rivet |
|
Hole diameter |
4.78 mm |
|
Hole diameter |
0.188 inch |
|
Colour |
White |