text.skipToContent text.skipToNavigation

Catalog No. : 0809B0203701

Description:  TANK LINER

UPC: 78005164844

Note: No image available for this part, above image is representative of the equipment in which it is found.

These oil-blast breakers are triple pole outdoor units used in distribution voltage applications.
These breakers were manufactured from 1950 to 1983 and used for rapid interruption of distribution circuits in the distribution voltage range of 14.4 kV to 72.5 kV (nominal) inclusive.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Distribution Oil Circuit Breakers FK/FKA/FKD

Specifications

Frame Type

FKA
FK

Model/Type

FKA-46-1500-0
FKA-46-1500-1
FKA-46-1500-1R
FKA-46-1500-2
FKA-46-1500-2R
FKA-46-500-0
FKA-46-500-1R
FKA-48.3-17000-4
FKA-48.3-17000-4R
FKA-48.3-29000-4
FKA-48.3-29000-4R
FKA-69-2500-0
FKA-69-3500-0
FKA-72.5-19000-1
FKA-72.5-19000-1R
FKA-72.5-19000-2
FKA-72.5-19000-2R
FKA-72.5-19000-3
FKA-72.5-19000-3R
FKA-72.5-27000-1
FKA-72.5-27000-1R
FKA-72.5-27000-2
FKA-72.5-27000-2R
FKA-72.5-27000-3
FKA-72.5-27000-3R

Legacy GO Code

600