text.skipToContent text.skipToNavigation

Catalog No. : 053-73640

Description:  5330 GROUND CONE

UPC: 786210950037

Ground Cone for 5/16 Inch T&B 5330, Steel, Zinc Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

The grounding device is a combination of a set screw and a grounding lug that can be used to retrofit any existing liquidtight fitting to an externally grounded version.

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

5/16 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant