Catalog No. : 053-71814-76
Description: 1-1/2IN INSULATING SLEEVE
UPC: 786210611914
1-1/2 Inch Insulating Sleeve
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Wireway fitting and accessories |
Special Features |
Especially Suited for Use with Flexible Metallic Conduit |
Application |
Snaps Into a Regular Bushin to Make a UL Listed Insulated Bushing |
Specifications
Nominal Cross Section |
1-1/2 in |
Material |
Nylon |
Knockouts |
Yes |
Classifications
Brand Name |
T&B Liquidtight Fittings |