text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-372

Description:  1/2IN INSULATING SLEEVE BLUE

UPC: 786210964614

1/2 Inch Blue Insulating Sleeve
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wireway fitting and accessories

Special Features

Especially Suited for Use with Flexible Metallic Conduit

Application

Snaps Into a Regular Bushin to Make a UL Listed Insulated Bushing

Specifications

Nominal Cross Section

1/2 in

Material

Nylon

Knockouts

Yes

Classifications

Brand Name

T&B Liquidtight Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant