text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-28

Description:  2-1/2 NYLON BUSHING

UPC: 786210565774

2-1/2 Inch Nylon Bushing for Liquidtight Flexible Metal Conduit Connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Nylon

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

2-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant