Catalog No. : 053-71814-144
Description: 1 GLAND
UPC: 786210870335
1 Inch Steel Plated Gland
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Gland Used with Liquidtight Conduit Connectors |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
1 in |
ETIM Classification
ETIM
EC000441 Cable gland
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Material |
Metal |
|
Material quality |
Steel |