text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-123

Description:  3/4IN GROUNDING CONE

UPC: 786210870236

3/4 Inch Steel Plated Grounding Cone
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Application

Provides Bonding and Conductor Protection with Connectors

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Material housing

Steel