text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-68

Description:  BUSHING ONLY FROM 025072775-36

UPC: 786209864642

Rubber Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Plastic