text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-64

Description:  BUSHING FOR 1IN, 1-1/4IN LT CONN

UPC: 786210489230

Bushing for Watertight Strain Relief Connector with 1 and 1-1/4 Inch Hub Sizes, Cable Range 1.065-1.205
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber