text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-44

Description:  CONN. BODY

UPC: 786210488721

Made or assembled in Canada.

Watertight Strain Relief Connector Body for 3/4 Inch Hub Size
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant