text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-41

Description:  GLAND NUT (LIQUIDTIGHT S-R CORD)

UPC: 786210061887

Made or assembled in Canada.

Gland Nut for 1 1/4 Inch Strain Relief Cord Connector, Straight, for Round Flexible Cord and Power Cable, Diameter Range 1.187 to 1.375 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000940 Locknut for cable screw gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 1/4 inch

Material

Metal

Material quality

Steel

Colour

Natural colour