Catalog No. : 053-71411-4
Description: BUSHING FOR 1/2IN LT CONN .450-.560
UPC: 786210870090
Neoprene Bushing for Watertight Strain Relief Connector with 1/2 Inch Hub Size
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Watertight Strain Relief Connectors |
Specifications
|
Material |
Thermoplast Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Flat sealing |
|
Material |
Rubber |