text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-38

Description:  GLAND NUT FOR CONNS 2524-2535

UPC: 786210593098

Gland Nut for Watertight Strain Relief Connector with 1/2 Inch to 1 Inch Hub Size
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1/2 to 1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant