text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-37

Description:  GLAND NUT 1/2-3/8 INCH-STEEL

UPC: 786210870106

Gland Nut for Watertight Strain Relief Connector with 3/8 Inch to 1/2 Inch Hub Size
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant