text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-2

Description:  BUSHING FOR 1/2IN LT CONN .250-.375

UPC: 786210870076

Neoprene Bushing for Watertight Strain Relief Connector Hub Size 1/2 Inch, Throat Diamter 9/16 Inch, Cable Size .250 .375
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber