Catalog No. : 04605250CSA
Description: 600A 1H BIMET LUG 2/0STR 3/0SOL CSA
UPC: 783786864492
600 Amp, Bi-Metal Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 2/0 /Compacted Solid 3/0 /mmSquared Compact 70. CSA - Canadian Standard Association.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
2/0 STR AWG , 2/0 COMPT AWG , 3/0 SOL AWG , 3/0 COMPT AWG |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001053 Crimp cable lug for aluminium conductors
|
Material |
Aluminium/copper |