Catalog No. : 040-682
Description: 682 ERICKSION CPL. W/DURA-PLATE
UPC: 786210913285
3 Inch Erickson Coupling, Malleable Iron with Steel and Malleable Iron Ring and Dura Plate Finish for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Connector for Rigid Metal Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL Listed |
Dimensions
|
Trade Size |
3 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001172 Coupler for corrugated plastic hoses
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
Straight |
|
Colour |
Other |