text.skipToContent text.skipToNavigation

Catalog No. : 040-5372

Description:  CHASE LIQ TIGHT

UPC: 786210704456

1/2 Inch Liquidtight Flexible Metal Conduit Connector, 90 Degree Angle, Insulated, CSA Certified Water Tight, UL Listed Liquidtight, UL Listed As Grounding Means Under NEC 351-9
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/intermediate Metal Conduit Where Neither Length of Conduit Can Be Rotated

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Size

1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2206188 N/A