Catalog No. : 040-5371
Description: 5371 WITH A DURA-PLATE FINISH
UPC: 786210985039
3/8 Inch Liquidtight Flexible Metal Conduit Connector, 90 Degree Angle, Insulated, CSA Certified Water Tight, UL Listed Liquidtight, UL Listed As Grounding Means Under NEC 351-9
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Steel |
|
Finish |
DuraPlate |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL Listed As Gounding Means Under NEC 351.9 |
Dimensions
|
Size |
3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2206188 | N/A |
Documents/Support Tools
|
Instruction Sheet |