Catalog No. : 040-5367
Description: 5367 WITH DURA-PLATE FINISH
UPC: 786209893499
2 Inch Liquidtight Flexible Metal Conduit Connector, Insulated, Duraplate Finish, UL Listed Liquidtight, UL Listed As Gounding Means Under NEC 351.9.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/intermediate Metal Conduit Where Neither Length of Conduit Can Be Rotated |
Specifications
|
Finish |
DuraPlate |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL Listed |
Dimensions
|
Size |
2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2206188 | N/A |