Catalog No. : 040-5363
Description: LT COND CONN 3/4IN DURAPLATE
UPC: 786210704388
3/4 Inch Liquidtight Flexible Metal Conduit Connector, Insulated, Duraplate Finish, UL Listed Liquidtight, UL Listed As Gounding Means Under NEC 351.9.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Steel |
|
Finish |
DuraPlate |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL Listed As Gounding Means Under NEC 351.9 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2206188 | N/A |
Documents/Support Tools
|
Instruction Sheet |