text.skipToContent text.skipToNavigation

Catalog No. : 040-5362

Description:  CONN,LIQUID-TIGHT

UPC: 786210700724

1/2 Inch Liquidtight Flexible Metal Conduit Connector, Insulated, Duraplate Finish, UL Listed Liquidtight, UL Listed As Gounding Means Under NEC 351.9.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Steel

Finish

DuraPlate

Color

Metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL Listed As Gounding Means Under NEC 351.9

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2206188 N/A

Documents/Support Tools

Instruction Sheet

Click here