text.skipToContent text.skipToNavigation

Catalog No. : 040-5337

Description:  LIQUID-TIGHT CONN.

UPC: 786210837338

2 Inch Straight Malleable Iron Insulated Liquidtight Connector with Duraplate Finish
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Malleable Iron

Color

Metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2170799 N/A