Catalog No. : 040-5333
Description: 3/4IN STR INSL LT CONN IRON W/DURA
UPC: 786210837208
Liquidtight Connector, Straight Insulated Conduit Joint, 3/4 Inch Flexible, Metal Conduit Connector, UL Listed Liquidtight, UL Listed As Grounding Means, Under NEC 351-9, Duraplated, 25 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Dura-Plate Finish |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2170799 | N/A |