text.skipToContent text.skipToNavigation

Catalog No. : 040-4250

Description:  SHORT ELBOW

UPC: 786210829869

1/2 Inch Short Elbow, Malleable Iron with Dura-Plate Corrosion Resistance, for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Special Features

Dura-Plate Finish

Application

To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/intermediate Metal Conduit Where Neither Length of Conduit Can Be Rotated

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant