Catalog No. : 040-374
Description: 1 1/2 IN BULLET HUB W/DURA PLATE
UPC: 786210828893
1-1/2 Inch Bullet Hub Connector, Malleable Iron with Dura Plate Finish, Nylon Insulated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Iron |
|
Finish |
Dura Plate |
|
Insulation |
Nylon Insulated |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
1/2 Inch |