text.skipToContent text.skipToNavigation

Catalog No. : 040-2521

Description:  DURAPLATED CONNECTOR

UPC: 786210767758

Made or assembled in Canada.

Zinc Strain Relief Fitting, Duraplated Connector, 1/2 Inch, Straight, for Round Flexible Cord and Power Cable, Neoprene Bushing, Range 0.250 to 0.375 Inch / 6.350 to 9.525mm Diameter, CSA Certified Submersible, UL Listed Liquidtight, 25 Pieces
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Liquid tight connectors

Special Features

Dura-Plate Finish.

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant