text.skipToContent text.skipToNavigation

Catalog No. : 040-1253

Description:  FEMALE REDUCER W/DURA-PLATE FINISH

UPC: 786209939029

Female Reducer with Dura-Plate Finish, 1-1/2 Inch Male Thread, 1-1/4 Inch Female Thread
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

Dura-Plate Finish

Application

Reducing Conduit

Specifications

Material

Malleable Iron

Color

Metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/2 to 1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1 1/4 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1 1/2 inch

Material

Other

Explosion-proof

N