Catalog No. : 040-1250
Description: 3/4 1/2IN FEMALE REDUCER IRON/DURA
UPC: 786210823966
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Dura-Plate Finish |
|
Application |
To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/intermediate Metal Conduit Where Neither Length of Conduit Can Be Rotated |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL |
Dimensions
|
Size |
3/4 to 1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1/2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
3/4 inch |
|
Material |
Other |
|
Explosion-proof |
N |