text.skipToContent text.skipToNavigation

Catalog No. : 0390333P-30P

Description:  TP AL R SPLICE 500/600 - 350/400

UPC: 783786514137

Aluminum Compression Reducing Splice, Bright Finish Electro Tin Plate. Wire Size Side A 500 STR/COMPR kcmil or 600 COMPT kcmil, Side B 350 STR/COMPR kcmil or 400 COMPT kcmil. Installing Dies B300, 1 5/16, 105A, B76CH. Length 5.492 inch, Outside Diameter 1.320 inch. Oxide Inhibitor.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Type

Compression Splice Reducer

Specifications

Connection

Compression

Conductor Range

500 STR/COMPR kcmil , 600 COMPT kcmil , 350 STR/COMPR kcmil , 400 COMPT kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Elastimold

Dimensions

Size

Length 5.492 in , Outside Diameter 1.32 in