Catalog No. : 0380241P
Description: TP CU SPLICE 5.031IN 1000MCM STR CU
UPC: 783786653164
Tin Plated Copper Compression Splice, Oil Stop. Wire Size 1000 STR CU kcmil. Installing Die 27. Length 5.031 inch Outside Diameter 1.5 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 5.031 in , Outside Diameter 1.5 in |