Catalog No. : 0380238P
Description: TP CU SPLICE 4.281IN 700/750MCM CU
UPC: 783786633562
Tin Plated Copper Compression Splice, Oil Stop. Wire Size 700/750 STR CU kcmil. Installing Dies 24, 473, 317, 1, 5/16. Length 4.281 inch Outside Diameter 1.299 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700/750 STR CU kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 4.281 in , Outside Diameter 1.299 in |