Catalog No. : 0380233P
Description: TP CU SPLICE 3.531IN 500MCM STR CU
UPC: 783786633555
Tin Plated Copper Compression Splice, Oil Stop. Wire Size 500 STR CU kcmil. Installing Dies 20, 299, 170. Length 3.531 inch Outside Diameter 1.058 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 STR CU kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 3.531 in , Outside Diameter 1.058 in |