Catalog No. : 0380230P
Description: TP CU SPLICE 2.843IN 350MCM STR CU
UPC: 783786647569
Tin Plated Copper Compression Splice, Oil Stop. Wire Size 350 STR CU kcmil. Installing Dies 18, 324, 168, 840. Length 2.843 inch Outside Diameter .879 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 STR CU kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2.843 in , Outside Diameter .879 in |