text.skipToContent text.skipToNavigation

Catalog No. : 0380229P

Description:  TP CU SPLICE 2.687IN 300MCM STR CU

UPC: 783786643561

Tin Plated Copper Compression Splice, Oil Stop. Wire Size 300 STR CU kcmil. Installing Dies 17, 298, 167, 3/4. Length 2.687 inch Outside Diameter .813 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

300 STR CU kcmil

Number Of Conductors

2

Material

Copper

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 2.687 in , Outside Diameter .813 in