Catalog No. : 0380228P
Description: TP CU SPLICE 2.625IN 250MCM STR CU
UPC: 783786666089
Tin Plated Copper Compression Splice, Oil Stop. Wire Size 250 STR CU kcmil. Installing Dies 166, 16, 11/16. Length 2.625 inch Outside Diameter .750 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 STR CU kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2.625 in , Outside Diameter .750 in |