Catalog No. : 0380226P
Description: TP CU SPLICE 2.531 INCH 3/0 STR CU
UPC: 783786664450
Tin Plated Copper Compression Splice, Oil Stop. Wire Size 3/0 STR CU AWG. Installing Dies 243, 14, 5/8, 5/8-1. Length 2.531 inch Outside Diameter .630 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR CU AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2.531 in , Outside Diameter .630 in |