text.skipToContent text.skipToNavigation

Catalog No. : 035-73377-8

Description:  BUSHING NUMBER 7R68404

UPC: 786209942265

Bushing for 3/8 Inch Strain Relief Cord Connector, Straight, for Round Flexible Cord and Power Cable, Diameter Range 0.150 to 0.300 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Use with Liquidtight Cord Connector

Specifications

Material

Steel

Color

Metallic

Classifications

Brand Name

T&B Cord & Cable Fittings

Dimensions

Size

3/8 Inch